Male Micro Regulator

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RCM BG03M5
RCM BG04M5
RCM IG03M5
RCM IG04M5
RCM OG03M5
RCM OG04M5
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
For Tube OD
(mm)
1 7 Days 20293
1 7 Days 22294
1 7 Days 20303
1 7 Days 23304
1 7 Days 20303
1 7 Days 23294

Loading...

  1. 1

Basic information

Metric Male Thread M5 Max. Operating Pressure(bar) 10 Height(mm) 10

Tech Support