DIFLEX PVC Hose - Coil (DIFLEX 6)

DIFLEX PVC Hose - Coil DIFLEX 6

Product Details:

Manufacturer part number: DIFLEX 6

Brand: PREVOST

Price: 1.32

Delivery time: 7 Days


Technical Data:

Colour: Blue

ID/OD: 6 x 12 mm

Coil: 50 m

Max. Operating Pressure: 15 bar

Bend radius: 36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DIFLEX 6

Part Number
DIFLEX 6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour ID/OD
(mm)
Coil
(m)
Max. Operating Pressure
(bar)
Bend radius
(mm)

1.32 €

50 7 Days Blue6 x 12501536

Loading...

  1. 1

This page is DIFLEX PVC Hose - Coil, part number DIFLEX 6.
You can find the detail information about specifications and dimensions on part number DIFLEX 6.

Variation of this product

Part Number
DIFLEX 12
DIFLEX 12RG
DIFLEX 13
DIFLEX 8
DIFLEX 8C25
DIFLEX 8RG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour ID/OD
(mm)
Coil
(m)
Max. Operating Pressure
(bar)
Bend radius
(mm)

1.83 €

50 6 Days Blue12 x 19501590

1.80 €

50 6 Days Red12 x 19501590

2.48 €

50 6 Days Blue13 x 205015101

1.52 €

50 7 Days Blue8 x 14501554

1.52 €

25 7 Days Blue8 x 14251554

1.52 €

50 7 Days Red8 x 14501554

Tech Support