Bulkhead Union, RPU TT (RPU TT0505)

Bulkhead Union, RPU TT RPU TT0505

Product Details:

Manufacturer part number: RPU TT0505

Brand: PREVOST

Price: 2.62

Delivery time: 7 Days


Technical Data:

For Tube OD: 5 mm

Panel depth: 13 mm

Drill ⌀: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPU TT0505

Part Number
RPU TT0505
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)
Panel depth
(mm)
Drill ⌀
(mm)

2.62 €

10 7 Days 51315

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

This page is Bulkhead Union, RPU TT, part number RPU TT0505.
You can find the detail information about specifications and dimensions on part number RPU TT0505.

Variation of this product

Part Number
RPU TT0404
RPU TT0606
RPU TT0808
RPU TT1010
RPU TT1212
RPU TT1616
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Tube OD
(mm)
Panel depth
(mm)
Drill ⌀
(mm)

2.62 €

10 7 Days 41313

2.62 €

10 7 Days 61315

3.27 €

10 7 Days 81517

3.98 €

10 7 Days 101521

4.55 €

5 7 Days 121523

11.22 €

1 7 Days 162026

Tech Support