Double Coupler for Extension Lines (SIK 1006DR)

Double Coupler for Extension Lines SIK 1006DR

Product Details:

Manufacturer part number: SIK 1006DR

Brand: PREVOST

Price: 94.60

Delivery time: 7 Days


Technical Data:

Inlet Regulator Side/ Hose ⌀: 10 x 17 mm

Outlet for Hose ⌀: 6 x 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SIK 1006DR

Part Number
SIK 1006DR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inlet Regulator Side/ Hose ⌀
(mm)
Outlet for Hose ⌀
(mm)

94.60 €

1 7 Days 10 x 176 x 12

Loading...

  1. 1

Basic information

Application Welding, cutting Max. Operating Pressure(bar) Oxygen : 1.5 Acetylene : 12.5 Construction Treated steel

This page is Double Coupler for Extension Lines, part number SIK 1006DR.
You can find the detail information about specifications and dimensions on part number SIK 1006DR.

Variation of this product

Part Number
SIK 0606DR
SIK 1010DR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inlet Regulator Side/ Hose ⌀
(mm)
Outlet for Hose ⌀
(mm)

94.52 €

1 7 Days 6 x 126 x 12

94.78 €

1 7 Days 10 x 1710 x 17

Tech Support