Accessories for Pump (EPG TC414)

Accessories for Pump EPG TC414

Product Details:

Manufacturer part number: EPG TC414

Brand: PREVOST

Price: 69.38

Delivery time: 7 Days


Technical Data:

BSPP Male Thread: Grease outlet : G 1/4

Description: Rubber hose 4 m

Flow rate: 900 g/min (for air pressure 6 bar)

Outlet Pressure: 406 bar (air pressure at 7 bar)

Pressure Ratio: 58:1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPG TC414

Part Number
EPG TC414
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Male Thread Description Flow rate Outlet Pressure Pressure Ratio

69.38 €

1 7 Days Grease outlet : G 1/4Rubber hose 4 m900 g/min (for air pressure 6 bar)406 bar (air pressure at 7 bar)58:1

Loading...

  1. 1

Basic information

Technology Piston dual action BSPP Female Thread Air inlet : G 1/4 Operating Pressure 3 to 7 bar

This page is Accessories for Pump, part number EPG TC414.
You can find the detail information about specifications and dimensions on part number EPG TC414.

Variation of this product

Part Number
EPG TC214
EPG TC614
EPH TB940
EPH TC201
EPH TC212
EPH TC512
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPP Male Thread Description Flow rate Outlet Pressure Pressure Ratio

40.35 €

1 7 Days Grease outlet : G 1/4Rubber hose for connecting pump to reel900 g/min (for air pressure 6 bar)406 bar (air pressure at 7 bar)58:1

92.50 €

1 7 Days Grease outlet : G 1/4Rubber hose 6 m900 g/min (for air pressure 6 bar)406 bar (air pressure at 7 bar)58:1

141.17 €

1 7 Days Oil outlet : G 1/21035 mm hose with screw20 l/min (for air pressure 6 bar)28 bar (air pressure at 7 bar)4:1

103.90 €

1 7 Days Oil outlet : G 1/2Dia. 1" hose, lenght 2 m20 l/min (for air pressure 6 bar)28 bar (air pressure at 7 bar)4:1

50.40 €

1 7 Days Oil outlet : G 1/2Hose 1/2" - lenght 2m20 l/min (for air pressure 6 bar)28 bar (air pressure at 7 bar)4:1

94.52 €

1 7 Days Oil outlet : G 1/25 m rubber hose. pressure 150 bar20 l/min (for air pressure 6 bar)28 bar (air pressure at 7 bar)4:1

Tech Support