Black Polyurethane Recoils with Rigid and Swiveling Male Fittings (PUS 86FF)

Black Polyurethane Recoils with Rigid and Swiveling Male Fittings PUS 86FF

Product Details:

Manufacturer part number: PUS 86FF

Brand: PREVOST

Price: 83.22

Delivery time: 7 Days


Technical Data:

Temperature: - °C

Max. Length: 6 m

Width: 260 mm

Length: 300 mm

ID/OD: 8 X 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PUS 86FF

Part Number
PUS 86FF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature
(°C)
Max. Length
(m)
Width
(mm)
Length
(mm)
ID/OD
(mm)
BSPT Male Thread Height
(mm)
Construction Highlight Coil ⌀
(mm)
Min. length
(m)

83.22 €

1 7 Days -62603008 X 12R 3/880----

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 8

This page is Black Polyurethane Recoils with Rigid and Swiveling Male Fittings, part number PUS 86FF.
You can find the detail information about specifications and dimensions on part number PUS 86FF.

Variation of this product

Part Number
PUS 64NR
PUS 66NR
PUS 68FF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Temperature
(°C)
Max. Length
(m)
Width
(mm)
Length
(mm)
ID/OD
(mm)
BSPT Male Thread Height
(mm)
Construction Highlight Coil ⌀
(mm)
Min. length
(m)

41.67 €

1 7 Days -15 to +704--6.5 x 10R 1/4-PolyurethaneNon scratch420.4

46.97 €

1 7 Days -15 to +706--6.5 x 10R 1/4-PolyurethaneNon scratch520.63

49.93 €

1 7 Days -82803506.5 X 10R 1/470----

Tech Support