Manufacturer part number: EPH PT12
Brand: PREVOST
Price: 126.00 €
Delivery time: 7 Days
Description: Oil distribution gun
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EPH PT12
Technology | Piston dual action | BSPP Female Thread | Air inlet : G 1/4 | BSPP Male Thread | Oil outlet : G 1/2 |
---|---|---|---|---|---|
Flow rate | 20 l/min (for air pressure 6 bar) | Operating Pressure | 3 to 7 bar | Outlet Pressure | 28 bar (air pressure at 7 bar) |
Pressure Ratio | 4:1 |
This page is Drainers, part number EPH PT12.
You can find the detail information about specifications and dimensions on part number EPH PT12.
Configure
Basic Attributes
Type
Description
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EPH CA220 |
EPH CA60 |
EPH EGR10 |
EPH SP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Description |
---|---|---|---|---|---|
453.72 € | 1 | 6 Days | Transport cart for 180/220 liters drums | ||
201.48 € | 1 | 6 Days | Transport cart for 20 - 60 liters drums | ||
74.33 € | 1 | 7 Days | Oil drip tray with hook for gun | ||
28.27 € | 1 | 7 Days | Wall mounting bracket with 2'' nut |