Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RMT AG0400 |
RMT AG0600 |
RMT AG0601 |
RMT AG0800 |
RMT AG0801 |
RMT AG1001 |
RMT AG1002 |
RMT AG1202 |
RMT AG1203 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Length (mm) | For Tube OD (mm) | Height (mm) | BSPP Male Thread | A mm | B mm | C mm | D mm | E mm | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.38 € | 10 | 7 Days | 28 | 42 | 4 | 15 | G 1/8 | 6 | 22.5 | 22.5 | 9.5 | 15 | ||
4.38 € | 10 | 7 Days | 31 | 45 | 6 | 15 | G 1/8 | 6 | 24 | 24 | 11.6 | 13 | ||
4.67 € | 10 | 7 Days | 34 | 49 | 6 | 18 | G 1/4 | 8 | 25 | 26 | 11.6 | 16 | ||
5.37 € | 10 | 7 Days | 34 | 49 | 8 | 15 | G 1/8 | 6 | 26 | 26 | 13.5 | 13 | ||
5.48 € | 10 | 7 Days | 35 | 50 | 8 | 18 | G 1/4 | 8 | 26 | 26 | 13.5 | 16 | ||
7.30 € | 10 | 7 Days | 40 | 57 | 10 | 18 | G 1/4 | 8 | 30.5 | 30.5 | 15.6 | 16 | ||
7.62 € | 10 | 7 Days | 41 | 60 | 10 | 22 | G 3/8 | 9 | 30.5 | 30.5 | 15.6 | 19 | ||
8.83 € | 1 | 7 Days | 44 | 64 | 12 | 22 | G 3/8 | 9 | 33 | 33 | 17.8 | 19 | ||
9.83 € | 1 | 7 Days | 45 | 65 | 12 | 26 | G 1/2 | 11 | 34.5 | 34.5 | 19 | 22 |
Loading...
Operating Temperature(°C) | -20::80 | Max. Operating Pressure(bar) | 16 | Construction | Nickel-plated brass |
---|---|---|---|---|---|
Operating pressure | 0 to 15 bar |
Configure
Basic Attributes
Width(mm)
Length(mm)
For Tube OD(mm)
Height(mm)
BSPP Male Thread
A mm
B mm
C mm
D mm
E mm
Type
Filter by standard shipping days
Optional Attributes