Manufacturer part number: CEI6 101151808P
Brand: PREVOST
Price: 9.28 €
Delivery time: 7 Days
For Hose ID: 8 mm
Height: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CEI6 101151808P
Width(mm) | 46 | Orifice Diameter(mm) | 6 | Length(mm) | 156 |
---|---|---|---|---|---|
Male Thread | R 1/4 | Female Thread | G 1/4 | Standard | ISO 6150B |
This page is Adaptors Set with Ear Clamp, part number CEI6 101151808P.
You can find the detail information about specifications and dimensions on part number CEI6 101151808P.
Part Number |
---|
CEI6 101151810P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For Hose ID (mm) | Height (mm) |
---|---|---|---|---|---|---|
9.28 € | 1 | 7 Days | 10 | 26 |