Polyamide Recoils without Fittings (SPIR 620)

Polyamide Recoils without Fittings SPIR 620

Product Details:

Manufacturer part number: SPIR 620

Brand: PREVOST

Price: 62.63

Delivery time: 7 Days


Technical Data:

Max. Length: 20 m

ID/OD: 6 x 8 mm

Coil ⌀: 96 mm

Min. length: 0.96 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPIR 620

Part Number
SPIR 620
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Length
(m)
ID/OD
(mm)
Coil ⌀
(mm)
Min. length
(m)

62.63 €

1 7 Days 206 x 8960.96

Loading...

  1. 1

Basic information

Temperature(°C) -20 to +90 Max. Operating Pressure(bar) 10 Construction Polyamide PA 12
Highlight Highly resistant to chemicals

This page is Polyamide Recoils without Fittings, part number SPIR 620.
You can find the detail information about specifications and dimensions on part number SPIR 620.

Variation of this product

Part Number
SPIR 12730
SPIR 1630
SPIR 2710
SPIR 4526
SPIR 456
SPIR 820
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Length
(m)
ID/OD
(mm)
Coil ⌀
(mm)
Min. length
(m)

337.52 €

1 7 Days 2412.7 x 162221.33

469.33 €

1 7 Days 2016 x 202301.33

29.67 €

1 7 Days 102.7 x 4281.06

80.92 €

1 7 Days 264 x 6721.33

37.22 €

1 7 Days 94.5 x 6521

78.15 €

1 7 Days 208 x 101101.1

Tech Support