Manufacturer part number: PPS1 IP16
Brand: PREVOST
Price: 1.30 €
Delivery time: 7 Days
For Fitting Diameter: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS1 IP16
Technology | PPS Grip Concept | Construction | Pipe and fittings: aluminium | Highlight | Scalable system |
---|---|---|---|---|---|
Operating Pressure | 0 to 16 bar | Temperature | - 20 to +80 °C | Vacuum Capability | -0.98 bar (vacuum 98%) |
This page is Internal Parts Kits, part number PPS1 IP16.
You can find the detail information about specifications and dimensions on part number PPS1 IP16.
Part Number |
---|
PPS1 IP100 |
PPS1 IP20 |
PPS1 IP25 |
PPS1 IP32 |
PPS1 IP40 |
PPS1 IP50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For Fitting Diameter (mm) |
---|---|---|---|---|---|
7.30 € | 1 | 6 Days | 100 | ||
1.43 € | 1 | 7 Days | 20 | ||
1.58 € | 1 | 7 Days | 25 | ||
2.13 € | 1 | 7 Days | 32 | ||
2.52 € | 1 | 7 Days | 40 | ||
3.22 € | 1 | 7 Days | 50 |