Polyamide Recoils (SPIC 65)

Polyamide Recoils SPIC 65

Product Details:

Manufacturer part number: SPIC 65

Brand: PREVOST

Price: 36.97

Delivery time: 7 Days


Technical Data:

Max. Length: 5 m

Width: 110 mm

Length: 260 mm

ID/OD: 6 X 8 mm

Height: 110 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPIC 65

Part Number
SPIC 65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Length
(m)
Width
(mm)
Length
(mm)
ID/OD
(mm)
Height
(mm)
BSPP Male Thread

36.97 €

1 7 Days 51102606 X 8110G 1/4

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 10

This page is Polyamide Recoils, part number SPIC 65.
You can find the detail information about specifications and dimensions on part number SPIC 65.

Variation of this product

Part Number
SPIC 104
SPIC 108
SPIC 610
SPIC 65FX
SPIC 810
SPIC 810FX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Length
(m)
Width
(mm)
Length
(mm)
ID/OD
(mm)
Height
(mm)
BSPP Male Thread

62.42 €

1 7 Days 414026010 X 12140G 3/8

88.05 €

1 7 Days 8.515045010 X 12150G 3/8

52.48 €

1 7 Days 101503506 X 8150G 1/4

38.02 €

1 7 Days 5952756 X 895G 1/4

62.00 €

1 7 Days 102353258 X 10110G 1/4

62.07 €

1 7 Days 101055258 X 10105G 1/4

Tech Support