Female Cap

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A8 12
A8 14
A8 18
A8 38
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
BSPP Female Thread Length
(mm)
Height
(mm)

2.77 €

10 7 Days 25G 1/22522

1.20 €

10 7 Days 16G 1/41620

0.70 €

10 7 Days 12G 1/81412

1.75 €

10 7 Days 20G 3/82021

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 15

Tech Support