Micro Straight Fitting (RCD FG0600)

Micro Straight Fitting RCD FG0600

Product Details:

Manufacturer part number: RCD FG0600

Brand: PREVOST

Price: Please contact the support for quotation

Delivery time: 7 Days


Technical Data:

Width: 12 mm

For Tube OD: 6 mm

Height: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCD FG0600

Part Number
RCD FG0600
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
For Tube OD
(mm)
Height
(mm)
10 7 Days 12612

Loading...

  1. 1

Basic information

BSPP Female Thread G 1/8 Length(mm) 22 Max. Operating Pressure(bar) 10

This page is Micro Straight Fitting, part number RCD FG0600.
You can find the detail information about specifications and dimensions on part number RCD FG0600.

Variation of this product

Part Number
RCD FG0400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
For Tube OD
(mm)
Height
(mm)

-

10 7 Days 22413

Tech Support