Polyurethane / PVC Recoils

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PUS 66CX
PUS 86CX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID/OD
(mm)
BSPT Male Thread

66.58 €

1 7 Days 6.5 X 12R 1/4

90.18 €

1 7 Days 8 X 12R 3/8

Loading...

  1. 1

Basic information

Max. Length(m) 7.5 Width(mm) 140 Length(mm) 585
Max. Operating Pressure(bar) 8 Height(mm) 90

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360