Swivel Fitting for Polyamide Recoils (25)

Swivel Fitting for Polyamide Recoils 25

Product Details:

Manufacturer part number: 25

Brand: PREVOST

Price: 11.35

Delivery time: 7 Days


Technical Data:

Width: - mm

Length: - mm

ID/OD: 8 x 10 mm

Thread (BSPP): G 1/4 M

Max. Operating Pressure (at 20°C): - bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25

Part Number
25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
ID/OD
(mm)
Thread (BSPP) Max. Operating Pressure (at 20°C)
(bar)
Height
(mm)
Construction

11.35 €

1 7 Days --8 x 10G 1/4 M--Brass body

Loading...

  1. 1

This page is Swivel Fitting for Polyamide Recoils, part number 25.
You can find the detail information about specifications and dimensions on part number 25.

Variation of this product

Part Number
20
22
25M38
27
27F38
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)
ID/OD
(mm)
Thread (BSPP) Max. Operating Pressure (at 20°C)
(bar)
Height
(mm)
Construction

7.52 €

1 7 Days --4 x 6G 1/4 M--Brass body

8.73 €

1 7 Days --6 x 8G 1/4 M--Brass body

-

1 7 Days 231158 X 10G 3/8187620-

12.62 €

1 7 Days --10 x 12G 3/8 M--Brass body

-

1 7 Days 2616010 X 12G 3/8-26-

Tech Support