Manufacturer part number: EPG CV60
Brand: PREVOST
Price: 52.93 €
Delivery time: 7 Days
Description: Metal cover diameter 385 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EPG CV60
Technology | Piston dual action | BSPP Female Thread | Air inlet : G 1/4 | BSPP Male Thread | Grease outlet : G 1/4 |
---|---|---|---|---|---|
Flow rate | 900 g/min (for air pressure 6 bar) | Operating Pressure | 3 to 7 bar | Outlet Pressure | 406 bar (air pressure at 7 bar) |
Pressure Ratio | 58:1 |
This page is Metal Covers For Drum, part number EPG CV60.
You can find the detail information about specifications and dimensions on part number EPG CV60.
Part Number |
---|
EPG CV65 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Description |
---|---|---|---|---|---|
52.93 € | 1 | 7 Days | Metal cover diameter 380 to 410 mm |