AIRCA Rubber Hose - Coil (AIRCA 10)

AIRCA Rubber Hose - Coil AIRCA 10

Product Details:

Manufacturer part number: AIRCA 10

Brand: PREVOST

Price: 216.17

Delivery time: 7 Days


Technical Data:

ID/OD: 10 x 18 mm

Coil: 40 m

Max. Operating Pressure: 20 bar

Bend radius: 35 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AIRCA 10

Part Number
AIRCA 10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID/OD
(mm)
Coil
(m)
Max. Operating Pressure
(bar)
Bend radius
(mm)

216.17 €

1 7 Days 10 x 18402035

Loading...

  1. 1

Basic information

Colour Blue - Black

This page is AIRCA Rubber Hose - Coil, part number AIRCA 10.
You can find the detail information about specifications and dimensions on part number AIRCA 10.

Variation of this product

Part Number
AIRCA 13
AIRCA 16
AIRCA 19
AIRCA 25
AIRCA 6
AIRCA 8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
ID/OD
(mm)
Coil
(m)
Max. Operating Pressure
(bar)
Bend radius
(mm)

277.88 €

1 6 Days 13 x 22402060

326.50 €

1 6 Days 16 x 25401570

345.57 €

1 6 Days 19 x 28401580

549.40 €

1 6 Days 25 x 344015100

174.28 €

1 7 Days 6 x 13402018

174.28 €

1 7 Days 8 x 15402025

Tech Support