Carrying Handles (Part Numbers)

Carrying Handles
A wide range of pumps and accessories are available for fixed workstations or mobile push carts. A dual action pump system allows a consistent fluid supply. The piston engine is compact and sturdy.
All pumps are supplied with a nut for attaching the drum. Each component is specially treated and assembled with precision.
Grease pumps
Prevost grease pumps are used to distribute grease at high pressure. The compression ratio is 58:1 (i.e. 58 times higher than the compressed air inlet pressure). These pumps feature a screen filter, located at the end of the intake rods, to protect the pump body.
Grease pumps are available individually or in kits with: drum covers, membranes, spray guns, sealing coupling, rubber hoses, air preparation units and mobile carts. The kit should be selected to match the diameter and height of the drum to be used.
Oil pumps
Prevost oil pumps are used to distribute low viscosity fluids, such as engine oils, at medium pressure. The compression ratio is 4:1 (i.e. 4 times higher than the compressed air inlet pressure).
Oil pumps are available individually or in kits with distribution guns, rubber hoses, air preparation units and mobile carts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPG PG

Part Number
EPG PG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.87 €

1 7 Days

Loading...

  1. 1

Basic information

Technology Piston dual action BSPP Female Thread Air inlet : G 1/4 BSPP Male Thread Grease outlet : G 1/4
Description Carrying handle Flow rate 900 g/min (for air pressure 6 bar) Operating Pressure 3 to 7 bar
Outlet Pressure 406 bar (air pressure at 7 bar) Pressure Ratio 58:1

This page is Carrying Handles, part number EPG PG.
You can find the detail information about specifications and dimensions on part number EPG PG.

Tech Support