Manufacturer part number: EPH KR60
Brand: PREVOST
Price: 579.13 €
Delivery time: 7 Days
Includes: Pump for 50/60 litre drum, tube length: 730 mm, oil distribution gun, rubber hose 5 m pressure: 100 bar
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EPH KR60
Technology | Piston dual action | BSPP Female Thread | Air inlet : G 1/4 | BSPP Male Thread | Oil outlet : G 1/2 |
---|---|---|---|---|---|
Flow rate | 20 l/min (for air pressure 6 bar) | Operating Pressure | 3 to 7 bar | Outlet Pressure | 28 bar (air pressure at 7 bar) |
Pressure Ratio | 4:1 |
This page is Kit for Oil Drums, part number EPH KR60.
You can find the detail information about specifications and dimensions on part number EPH KR60.
Configure
Basic Attributes
Type
Includes
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EPH KR220 |
EPH KRF220 |
EPH KRF60 |
EPH KRFC220 |
EPH KRFC60 |
EPH MRK220 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Includes |
---|---|---|---|---|---|
568.30 € | 1 | 7 Days | Pump for 180/220 litre drum, tube length: 940 mm, oil distribution gun, rubber hose 5 m pressure: 100 bar | ||
649.17 € | 1 | 6 Days | Complete kit for 180/220 liter oil drums with FRL | ||
637.67 € | 1 | 7 Days | Complete kit for 50/60 litre oil drums with FRL | ||
1,025.75 € | 1 | 6 Days | Complete kit for 180/220 litre oil drums with FRL and transport cart | ||
807.08 € | 1 | 6 Days | Complete kit for 50/60 liter oil drums with FRL and transport cart | ||
626.07 € | 1 | 7 Days | Wall-mounted pump, tube length 940 mm, wall mounting bracket with G 2 nut, 2 m rubber hose Ø 1" |