Manufacturer part number: BAP 076152
Brand: PREVOST
Price: 12.67 €
Delivery time: 7 Days
BSPP Male Thread: G 3/8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BAP 076152
Max. Operating Pressure(bar) | 10 | Flow rate at 6 bar | 2050 l/min (ΔP = 1 bar) | Temperature | - 20 to +60 °C |
---|---|---|---|---|---|
ID Passage(mm) | 7.2 | Construction | Chrome-plated brass body | Profile | European long breathable |
This page is Parallel Male Thread Adaptor, part number BAP 076152.
You can find the detail information about specifications and dimensions on part number BAP 076152.
Part Number |
---|
BAC 071151 |
BAC 071152 |
BAP 076151 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP Male Thread |
---|---|---|---|---|---|
77.63 € | 1 | 7 Days | G 1/4 | ||
61.87 € | 1 | 7 Days | G 3/8 | ||
10.85 € | 1 | 7 Days | G 1/4 |