Beam Clip (CP 38)

Beam Clip CP 38

Product Details:

Manufacturer part number: CP 38

Brand: PREVOST

Price: 3.95

Delivery time: 7 Days


Technical Data:

Width: 32 mm

Metric Thread: M8

Length: 61 mm

Capacity: - kg

Height: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CP 38

Part Number
CP 38
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Metric Thread Length
(mm)
Capacity
(kg)
Height
(mm)

3.95 €

1 7 Days 32M861-25

Loading...

  1. 1

This page is Beam Clip, part number CP 38.
You can find the detail information about specifications and dimensions on part number CP 38.

Variation of this product

Part Number
CP 016
CP 1420
CP 814
CP M8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Metric Thread Length
(mm)
Capacity
(kg)
Height
(mm)

3.65 €

1 7 Days 31M6544517

4.18 €

1 7 Days 34M871-30

4.25 €

1 7 Days 32M866-26

4.20 €

1 7 Days 38M85912018

Tech Support