Manufacturer part number: MBCR 12CS
Brand: PREVOST
Price: 1,049.58 €
Delivery time: 7 Days
Inlet BSPP Female Thread: G 1/2
Flow rate at 7 bar: 50 m³/h
Outlet 2 couplings: CSI 06
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MBCR 12CS
Temperature(°C) | +1 to +66 | Construction | Aluminium body and bowl | Equipped with | Quick release safety couplings and adaptors prevoS1 |
---|---|---|---|---|---|
Operating pressure(bar) | 2 to 12 bar |
This page is Combination Sub-micronic Filters for Paint Spray Guns, part number MBCR 12CS.
You can find the detail information about specifications and dimensions on part number MBCR 12CS.
Part Number |
---|
MBCR 12ES |
MBCR 12IS |
MBCR 38CS |
MBCR 38ES |
MBCR 38IS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inlet BSPP Female Thread | Flow rate at 7 bar (m³/h) | Outlet 2 couplings |
---|---|---|---|---|---|---|---|
1,051.42 € | 1 | 7 Days | G 1/2 | 85 | ESI 07 | ||
1,051.42 € | 1 | 7 Days | G 1/2 | 50 | ISI 06 | ||
1,005.58 € | 1 | 7 Days | G 3/8 | 50 | CSI 06 | ||
1,005.58 € | 1 | 7 Days | G 3/8 | 59 | ESI 07 | ||
1,005.58 € | 1 | 7 Days | G 3/8 | 50 | ISI 06 |