Filter Regulator (MBR 12ES)

Filter Regulator MBR 12ES

Product Details:

Manufacturer part number: MBR 12ES

Brand: PREVOST

Price: 737.37

Delivery time: 7 Days


Technical Data:

Width: 280 mm

Length: 330 mm

ID Passage: 7.4 mm

Profile: EUROPEAN

Inlet BSPP Female Thread: G 1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MBR 12ES

Part Number
MBR 12ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
ID Passage
(mm)
Profile Inlet BSPP Female Thread Height
(mm)

737.37 €

1 7 Days 2803307.4EUROPEANG 1/2440

Loading...

  1. 1

Basic information

Filtration(�m) 1 - 0.01

This page is Filter Regulator, part number MBR 12ES.
You can find the detail information about specifications and dimensions on part number MBR 12ES.

Variation of this product

Part Number
MBR 12CS
MBR 12IS
MBR 38CS
MBR 38ES
MBR 38IS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)
ID Passage
(mm)
Profile Inlet BSPP Female Thread Height
(mm)

737.37 €

1 7 Days 2903406ISO 6150CG 1/2460

737.37 €

1 7 Days 3402906ISO 6150BG 1/2460

708.68 €

1 7 Days 3004006ISO 6150CG 3/8300

708.22 €

1 7 Days 3004007.4EUROPEANG 3/8300

708.22 €

1 7 Days 3053956ISO 6150BG 3/8305

Tech Support