Regulators (MBC 12ES)

Regulators MBC 12ES

Product Details:

Manufacturer part number: MBC 12ES

Brand: PREVOST

Price: 953.33

Delivery time: 7 Days


Technical Data:

Width: 450 mm

Length: 350 mm

ID Passage: 7.4 mm

Profile: EUROPEAN

Height: 300 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MBC 12ES

Part Number
MBC 12ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
ID Passage
(mm)
Profile Height
(mm)

953.33 €

1 7 Days 4503507.4EUROPEAN300

Loading...

  1. 1

Basic information

Filtration(�m) 1 - 0.01 Inlet BSPP Female Thread G 1/2

This page is Regulators, part number MBC 12ES.
You can find the detail information about specifications and dimensions on part number MBC 12ES.

Variation of this product

Part Number
MBC 12IS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)
ID Passage
(mm)
Profile Height
(mm)

953.33 €

1 7 Days 2903356ISO 6150B465

Tech Support