Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EHS 25
Width(mm) | 180 | Length(mm) | 360 | Height(mm) | 160 |
---|
This page is Stainless Steel Hose Holder, part number EHS 25.
You can find the detail information about specifications and dimensions on part number EHS 25.