Flexible Hoses (MAE 073813)

Flexible Hoses MAE 073813

Product Details:

Manufacturer part number: MAE 073813

Brand: PREVOST

Price: 19.38

Delivery time: 7 Days


Technical Data:

Operating Temperature Range: -15~+70 ℃

Hose Length: - m

Width: - mm

Length: 0.4 mm

ID Passage: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MAE 073813

Part Number
MAE 073813
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(℃)
Hose Length
(m)
Width
(mm)
Length
(mm)
ID Passage
(mm)
ID/OD
(mm)
Profile Thread Height
(mm)
Adaptor Operating pressure Construction Highlight Applications

19.38 €

1 7 Days -15~+70--0.4-13 x 22European 7.4 mmR 3/8-ERP 072 to 12 barEPDMResistant to oilsPower supply for pneumatic tools

Loading...

  1. 1

This page is Flexible Hoses, part number MAE 073813.
You can find the detail information about specifications and dimensions on part number MAE 073813.

Variation of this product

Part Number
MAC 061410
MAC 083813
MAE 071410
MAI 061210
MAI 061410
MAI 081213
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Temperature Range
(℃)
Hose Length
(m)
Width
(mm)
Length
(mm)
ID Passage
(mm)
ID/OD
(mm)
Profile Thread Height
(mm)
Adaptor Operating pressure Construction Highlight Applications

21.10 €

1 7 Days -15~+70--0.4-10 x 18ISO 6150CR 1/4-CRP 062 to 12 barEPDMResistant to oilsPower supply for pneumatic tools

28.67 €

1 7 Days -15~+70--0.4-13 x 22ISO 6150CR 3/8-CRP 082 to 12 barEPDMResistant to oilsPower supply for pneumatic tools

17.63 €

1 7 Days -15~+70--0.4-10 x 18European 7.4 mmR 1/4-ERP 072 to 12 barEPDMResistant to oilsPower supply for pneumatic tools

19.00 €

1 7 Days -15~+70--0.4-10 x 18ISO 6150BR 1/2-IRP 062 to 12 barEPDMResistant to oilsPower supply for pneumatic tools

17.62 €

1 7 Days -15~+70--0.4-10 x 18ISO 6150BR 1/4-IRP 062 to 12 barEPDMResistant to oilsPower supply for pneumatic tools

22.87 €

1 7 Days -15~+70--0.4-13 x 22ISO 6150BR 1/2-IRP 082 to 12 barEPDMResistant to oilsPower supply for pneumatic tools

Tech Support