STOFLEX Swivel Extension Hoses (RAL SASW810)

STOFLEX Swivel Extension Hoses RAL SASW810

Product Details:

Manufacturer part number: RAL SASW810

Brand: PREVOST

Price: 201.67

Delivery time: 7 Days


Technical Data:

Hose Length: 10 m

Width: - mm

Length: - mm

ID Passage: 6 mm

ID/OD: 8 X 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RAL SASW810

Part Number
RAL SASW810
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hose Length
(m)
Width
(mm)
Length
(mm)
ID Passage
(mm)
ID/OD
(mm)
Profile Height
(mm)

201.67 €

1 7 Days 10--68 X 15ARO 210-

Loading...

  1. 1

This page is STOFLEX Swivel Extension Hoses, part number RAL SASW810.
You can find the detail information about specifications and dimensions on part number RAL SASW810.

Variation of this product

Part Number
RAL SASW1012
RAL SCSW1012
RAL SCSW810
RAL SESW1012
RAL SESW810
RAL SISW1012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hose Length
(m)
Width
(mm)
Length
(mm)
ID Passage
(mm)
ID/OD
(mm)
Profile Height
(mm)

217.98 €

1 7 Days 12.5--610 X 18ARO 210-

188.83 €

1 7 Days 12.5390520610 X 18ISO 6150C70

172.43 €

1 7 Days 10--68 X 15ISO 6150C-

223.30 €

1 7 Days 12.54454457.410 X 18EUROPEAN80

209.65 €

1 7 Days 103704307.48 X 15EUROPEAN50

185.27 €

1 7 Days 12.5350500610 X 18ISO 6150B80

Tech Support