DIFLEX PVC Hose Extension (RAL DASB810)

DIFLEX PVC Hose Extension RAL DASB810

Product Details:

Manufacturer part number: RAL DASB810

Brand: PREVOST

Price: 58.53

Delivery time: 7 Days


Technical Data:

Operating Temperature Range: - ℃

Hose Length: 10 m

Width: 350 mm

Length: 350 mm

ID Passage: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RAL DASB810

Part Number
RAL DASB810
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(℃)
Hose Length
(m)
Width
(mm)
Length
(mm)
ID Passage
(mm)
ID/OD
(mm)
Profile Height
(mm)
Adaptor Operating pressure Coupler Equipped with Construction

58.53 €

1 7 Days -1035035068 X 14ARO 21080-----

Loading...

  1. 1

This page is DIFLEX PVC Hose Extension, part number RAL DASB810.
You can find the detail information about specifications and dimensions on part number RAL DASB810.

Variation of this product

Part Number
RAL DCSB810
RAL DESB810
RAL DISB810
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Temperature Range
(℃)
Hose Length
(m)
Width
(mm)
Length
(mm)
ID Passage
(mm)
ID/OD
(mm)
Profile Height
(mm)
Adaptor Operating pressure Coupler Equipped with Construction

51.72 €

1 7 Days -15~+60--10-8 x 14ISO 6150 C-CRP 062 to 12 barCSI 06ProtectorPVC

56.05 €

1 7 Days -15~+60--10-8 x 14European 7.4 mm-ERP 072 to 12 barESI 07ProtectorPVC

44.97 €

1 7 Days -15~+60--10-8 x 14ISO 6150 B-IRP 062 to 12 barISI 06ProtectorPVC

Tech Support