Replacement Cartridge for MFB Submicronic Filter (MCAM 105)

Replacement Cartridge for MFB Submicronic Filter MCAM 105

Product Details:

Manufacturer part number: MCAM 105

Brand: PREVOST

Price: 179.03

Delivery time: 7 Days


Technical Data:

Temperature: - °C

Width: 76 mm

Filtration: 1 μm

Length: 292 mm

Filter Reference: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MCAM 105

Part Number
MCAM 105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature
(°C)
Width
(mm)
Filtration
(μm)
Length
(mm)
Filter Reference Diameter
(mm)
Height
(mm)
Filtration

179.03 €

1 7 Days -761292--72-

Loading...

  1. 1

This page is Replacement Cartridge for MFB Submicronic Filter, part number MCAM 105.
You can find the detail information about specifications and dimensions on part number MCAM 105.

Variation of this product

Part Number
MCAM 102
MCAM 103
MCAM 104
MCAM 106
MCAM 107
MCAM 108
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Temperature
(°C)
Width
(mm)
Filtration
(μm)
Length
(mm)
Filter Reference Diameter
(mm)
Height
(mm)
Filtration

109.63 €

1 7 Days -651105--65-

125.32 €

1 7 Days -651165--70-

155.28 €

1 7 Days -801200--80-

227.70 €

1 7 Days -1001340--100-

274.37 €

1 7 Days -1001375--100-

443.85 €

1 7 Days -1151330--112-

Tech Support