ALTO Filter Cartridges (TF C101)

ALTO Filter Cartridges TF C101

Product Details:

Manufacturer part number: TF C101

Brand: PREVOST

Price: 48.43

Delivery time: 7 Days


Technical Data:

Width: 60 mm

Application: For ALTO 1/4"

Filtration: 0.01 �m

Length: 120 mm

Height: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TF C101

Part Number
TF C101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Application Filtration
(�m)
Length
(mm)
Height
(mm)

48.43 €

1 7 Days 60For ALTO 1/4"0.0112060

Loading...

  1. 1

This page is ALTO Filter Cartridges, part number TF C101.
You can find the detail information about specifications and dimensions on part number TF C101.

Variation of this product

Part Number
TF C1
TF C105
TF C105101P
TF C105P3
TF C1P3
TF C2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Application Filtration
(�m)
Length
(mm)
Height
(mm)

4.87 €

1 7 Days 19For ALTO 1/4"251930

4.87 €

1 7 Days 18For ALTO 1/4"51831

55.97 €

1 7 Days 45For ALTO 10.01 and 2515525

15.35 €

1 7 Days 45For ALTO 1/4"515525

15.35 €

1 7 Days 45For ALTO 1/4"2515525

7.28 €

1 7 Days 25For ALTO 3/8"252535

Tech Support