ALTO 1 Filter (TX F42)

ALTO 1 Filter TX F42

Product Details:

Manufacturer part number: TX F42

Brand: PREVOST

Price: 395.92

Delivery time: 7 Days


Technical Data:

Temperature: - °C

Width: 150 mm

Filtration: 40 μm

BSPP Female Thread: G 1 1/4

Length: 305 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TX F42

Part Number
TX F42
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature
(°C)
Width
(mm)
Filtration
(μm)
BSPP Female Thread Length
(mm)
Max. Operating Pressure
(bar)
Height
(mm)
Construction Equipped with Flow rate (at 6 bar ΔP : 0.3bar)
(l/min)

395.92 €

1 7 Days -15040G 1 1/430517140---

Loading...

  1. 1

This page is ALTO 1 Filter, part number TX F42.
You can find the detail information about specifications and dimensions on part number TX F42.

Variation of this product

Part Number
KTF 1
KTF 2
KTF 3
TC 1
TF 0
TF 1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Temperature
(°C)
Width
(mm)
Filtration
(μm)
BSPP Female Thread Length
(mm)
Max. Operating Pressure
(bar)
Height
(mm)
Construction Equipped with Flow rate (at 6 bar ΔP : 0.3bar)
(l/min)

26.83 €

1 7 Days -10025G 1/42001255---

33.03 €

1 7 Days -11525G 3/82301280---

43.68 €

1 7 Days -8525G 1/212012240---

59.82 €

1 7 Days +5 to +50-0.01G 1/4-12-Body : Aluminium Polycarbonate bowl with metallic protectionManual drain250

30.18 €

1 7 Days +5 to +50-25G 1/8-12-Body : Aluminium Polycarbonate bowl with metallic protectionManual drain800

22.77 €

1 7 Days +5 to +50-25G 1/4-12-Body : Aluminium Polycarbonate bowl with metallic protectionManual drain800

Tech Support