Wall Brackets (MPK 3)

Wall Brackets MPK 3

Product Details:

Manufacturer part number: MPK 3

Brand: PREVOST

Price: 58.60

Delivery time: 7 Days


Technical Data:

Width: - mm

Length: - mm

Height: - mm

Compatible with: For filters: G 1 1/2 to G 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MPK 3

Part Number
MPK 3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Height
(mm)
Compatible with

58.60 €

1 7 Days ---For filters: G 1 1/2 to G 2

Loading...

  1. 1

This page is Wall Brackets, part number MPK 3.
You can find the detail information about specifications and dimensions on part number MPK 3.

Variation of this product

Part Number
MPK 1
MPK 2
MPK 4
TP Q1P
TP Q2P
TR QE1P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)
Height
(mm)
Compatible with

49.57 €

1 7 Days ---For filters: G 1/4 to G 1/2

54.08 €

1 7 Days ---For filters: G 3/4 to G 1

63.08 €

1 7 Days ---For filters: G 2 1/2 to G 3

1.77 €

1 7 Days 4515525-

2.60 €

1 7 Days ----

2.82 €

1 7 Days 5015535-

Tech Support