Screws for Metal Support (CS VIS1)

Screws for Metal Support CS VIS1

Product Details:

Manufacturer part number: CS VIS1

Brand: PREVOST

Price: 1.60

Delivery time: 7 Days


Technical Data:

Total Length: 33 mm

Width: 25 mm

Length: 20 mm

Height: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CS VIS1

Part Number
CS VIS1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total Length
(mm)
Width
(mm)
Length
(mm)
Height
(mm)

1.60 €

1 7 Days 33252025

Loading...

  1. 1

This page is Screws for Metal Support, part number CS VIS1.
You can find the detail information about specifications and dimensions on part number CS VIS1.

Variation of this product

Part Number
CS VIS2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total Length
(mm)
Width
(mm)
Length
(mm)
Height
(mm)

1.98 €

1 7 Days 44284028

Tech Support