Grating for Anchoring to IPN/HEA Beam (Part Numbers)

Grating for Anchoring to IPN/HEA Beam
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PLA CR

Part Number
PLA CR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.20 €

1 7 Days

Loading...

  1. 1

Basic information

Highlight Workstation ergonomics Includes Steel anchors system supplied with: 1 anchor, 1 M10 x 50 mm, 1 M10 nut

This page is Grating for Anchoring to IPN/HEA Beam, part number PLA CR.
You can find the detail information about specifications and dimensions on part number PLA CR.

Tech Support