Manufacturer part number: EXP F1217
Brand: PREVOST
Price: 5.83 €
Delivery time: 7 Days
BSPP Female Thread: G 3/8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EXP F1217
Temperature(°C) | -5 to +60 | Max. Operating Pressure(bar) | 10 | Construction | Brass body |
---|
This page is Quick-release Claw Female Thread, part number EXP F1217.
You can find the detail information about specifications and dimensions on part number EXP F1217.
Part Number |
---|
EXP F1521 |
EXP F2027 |
EXP F2634 |
EXP F3342 |
EXP F813 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP Female Thread |
---|---|---|---|---|---|
6.00 € | 1 | 7 Days | G 1/2 | ||
6.07 € | 1 | 7 Days | G 3/4 | ||
7.85 € | 1 | 7 Days | G 1 | ||
10.88 € | 1 | 7 Days | G 1 1/4 | ||
5.97 € | 1 | 7 Days | G 1/4 |