Manufacturer part number: EXP M2027
Brand: PREVOST
Price: 6.07 €
Delivery time: 7 Days
BSPP Male Thread: G 3/4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EXP M2027
Temperature(°C) | -5 to +60 | Max. Operating Pressure(bar) | 10 | Construction | Brass body |
---|
This page is Quick Release Claw Parallel Male Thread, part number EXP M2027.
You can find the detail information about specifications and dimensions on part number EXP M2027.
Part Number |
---|
EXP M1217 |
EXP M1521 |
EXP M2634 |
EXP M3342 |
EXP M813 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP Male Thread |
---|---|---|---|---|---|
5.85 € | 1 | 7 Days | G 3/8 | ||
5.92 € | 1 | 7 Days | G 1/2 | ||
7.85 € | 1 | 7 Days | G 1 | ||
11.15 € | 1 | 7 Days | G 1 1/4 | ||
6.02 € | 1 | 7 Days | G 1/4 |