Suspension Hook (Part Numbers)

Suspension Hook
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PLA K

Part Number
PLA K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.08 €

1 7 Days

Loading...

  1. 1

Basic information

Highlight Workstation ergonomics Includes Suspension hook supplied with M6×14 mm screws and M6 nuts

This page is Suspension Hook, part number PLA K.
You can find the detail information about specifications and dimensions on part number PLA K.

Tech Support