Manufacturer part number: CO 0612
Brand: PREVOST
Price: 6.67 €
Delivery time: 7 Days
Temperature: - °C
For Hose ID/OD: 6 x 12 mm
Width: - mm
Length: - mm
Operating Pressure: 0 to 15 bar bar
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CO 0612
Part Number
|
---|
CO 0612 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Temperature (°C) | For Hose ID/OD (mm) | Width (mm) | Length (mm) | Operating Pressure (bar) | Max. Operating Pressure (bar) | Height (mm) | BSPP Male Thread | Construction | Operating pressure | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.67 € | 1 | 7 Days | - | 6 x 12 | - | - | 0 to 15 bar | - | - | G 1/4 | Brass and nickel-plated brass | - |
Loading...
This page is Hose Cap, part number CO 0612.
You can find the detail information about specifications and dimensions on part number CO 0612.
Configure
Basic Attributes
Temperature(°C)
Width(mm)
Length(mm)
Max. Operating Pressure(bar)
Height(mm)
Operating pressure
Type
For Hose ID/OD(mm)
Operating Pressure(bar)
BSPP Male Thread
Construction
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CO 0814 |
CO 0915 |
CO 1016 |
CO 1320 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Temperature (°C) | For Hose ID/OD (mm) | Width (mm) | Length (mm) | Operating Pressure (bar) | Max. Operating Pressure (bar) | Height (mm) | BSPP Male Thread | Construction | Operating pressure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.30 € | 1 | 7 Days | - | 8 x 14 | - | - | 0 to 15 bar | - | - | G 1/4 | Brass and nickel-plated brass | - | ||
9.02 € | 1 | 7 Days | - | 9 x 15 | - | - | 0 to 15 bar | - | - | G 1/4 | Brass and nickel-plated brass | - | ||
9.10 € | 1 | 7 Days | - | 10 x 16 | - | - | 0 to 15 bar | - | - | G 1/4 | Brass and nickel-plated brass | - | ||
14.60 € | 1 | 7 Days | -10 to +60 | 13 X 20 | 30 | 46 | - | 10 | 30 | - | - | 0 to 15 bar |