Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PVR TEE20 |
PVR TEE25 |
PVR TEE32 |
PVR TEE40 |
PVR TEE50 |
PVR TEE63 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Length (mm) | For Pipe OD (mm) | Height (mm) | |
---|---|---|---|---|---|---|---|---|
3.05 € | 1 | 7 Days | 28 | 55 | 20 | 42 | ||
4.37 € | 1 | 7 Days | 34 | 67 | 25 | 51 | ||
6.55 € | 1 | 7 Days | 50 | 79 | 32 | 61 | ||
9.97 € | 1 | 7 Days | 51 | 95 | 40 | 73 | ||
14.18 € | 1 | 7 Days | 61 | 115 | 50 | 88 | ||
22.08 € | 1 | 7 Days | 110 | 143 | 63 | 75 |
Loading...
Temperature(°C) | -20 to +50 | Max. Operating Pressure(bar) | 13 |
---|