PVR RFT Female Thread Connectors (PVR RFT2527)

PVR RFT Female Thread Connectors PVR RFT2527

Product Details:

Manufacturer part number: PVR RFT2527

Brand: PREVOST

Price: 8.77

Delivery time: 7 Days


Technical Data:

Width: 35 mm

BSPP Female Thread: G 3/4

Length: 43 mm

For Pipe OD: 25 mm

Height: 38 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PVR RFT2527

Part Number
PVR RFT2527
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
BSPP Female Thread Length
(mm)
For Pipe OD
(mm)
Height
(mm)

8.77 €

1 7 Days 35G 3/4432538

Loading...

  1. 1

Basic information

Temperature(°C) -20 to +50 Max. Operating Pressure(bar) 13

This page is PVR RFT Female Thread Connectors, part number PVR RFT2527.
You can find the detail information about specifications and dimensions on part number PVR RFT2527.

Variation of this product

Part Number
PVR RFT2012
PVR RFT3234
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
BSPP Female Thread Length
(mm)
For Pipe OD
(mm)
Height
(mm)

7.45 €

1 7 Days 29G 1/2362031

11.62 €

1 7 Days 43G 1493245

Tech Support