Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PVR RDS2520 |
PVR RDS3225 |
PVR RDS4032 |
PVR RDS5040 |
PVR RDS6350 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Length (mm) | OD - ID (mm) | Height (mm) | |
---|---|---|---|---|---|---|---|---|
1.70 € | 1 | 7 Days | 25 | 25 | 25 - 20 | 19 | ||
2.45 € | 1 | 7 Days | 32 | 32 | 32 - 25 | 23 | ||
2.97 € | 1 | 7 Days | 40 | 40 | 40 - 32 | 27 | ||
3.75 € | 1 | 7 Days | 50 | 50 | 50 - 40 | 34 | ||
5.42 € | 1 | 7 Days | 63 | 63 | 63 - 50 | 39 |
Loading...
Temperature(°C) | -20 to +50 | Max. Operating Pressure(bar) | 13 |
---|