Female Thread Tee Pieces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PVR TET2012
PVR TET2527
PVR TET3234
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
BSPP Female Thread Length
(mm)
For Pipe OD
(mm)
Height
(mm)

9.75 €

1 7 Days 29G 1/2552043

9.58 €

1 7 Days 35G 3/4672551

12.08 €

1 7 Days 40G 1803265

Loading...

  1. 1

Basic information

Temperature(°C) -20 to +50 Max. Operating Pressure(bar) 13

Tech Support