Rigid PVC Pipes (PVR BTU5040)

Rigid PVC Pipes PVR BTU5040

Product Details:

Manufacturer part number: PVR BTU5040

Brand: PREVOST

Price: 87.23

Delivery time: 7 Days


Technical Data:

Length: 50 mm

OD: 50 mm

Height: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PVR BTU5040

Part Number
PVR BTU5040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
OD
(mm)
Height
(mm)

87.23 €

1 7 Days 505050

Loading...

  1. 1

Basic information

Temperature(°C) -20 to +50 Width(mm) 4000 Pipe Length(m) 4
Max. Operating Pressure(bar) 13

This page is Rigid PVC Pipes, part number PVR BTU5040.
You can find the detail information about specifications and dimensions on part number PVR BTU5040.

Variation of this product

Part Number
PVR BTU2040
PVR BTU2540
PVR BTU3240
PVR BTU4040
PVR BTU6340
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
OD
(mm)
Height
(mm)

19.32 €

1 7 Days 202020

25.80 €

1 7 Days 252525

41.12 €

1 7 Days 323232

64.23 €

1 7 Days 404040

125.13 €

1 7 Days 636363

Tech Support