Manufacturer part number: BAC 07CA
Brand: PREVOST
Price: 3.23 €
Delivery time: 7 Days
Compatible With: BAC coupling
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BAC 07CA
Flow Rate at 6 Bar | 2050 l/min (ΔP = 1 bar) | Temperature(°C) | -20 to +60 | Max Operating Pressure(bar) | 10 |
---|---|---|---|---|---|
ID Passage(mm) | 7.2 | Construction | Chrome-plated brass body | Profile | European long breathable |
This page is Optional Protective Caps, part number BAC 07CA.
You can find the detail information about specifications and dimensions on part number BAC 07CA.
Part Number |
---|
BAP 07CA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible With |
---|---|---|---|---|---|
8.88 € | 1 | 7 Days | BAP adaptors |