Female Thread Single Wall Bracket (Part Numbers)

Female Thread Single Wall Bracket
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MF 103S1

Part Number
MF 103S1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.40 €

1 7 Days

Loading...

  1. 1

Basic information

Outlet BSPP Female Thread G 1/2 Inlet BSPP Female Thread G 1/2 Temperature(°C) -20 to +80
Operating pressure 0 to 16 bar Equipped with Manual drain

This page is Female Thread Single Wall Bracket, part number MF 103S1.
You can find the detail information about specifications and dimensions on part number MF 103S1.

Tech Support