Connection Hoses (LEF 21)

Connection Hoses LEF 21

Product Details:

Manufacturer part number: LEF 21

Brand: PREVOST

Price: 69.17

Delivery time: 7 Days


Technical Data:

BSPP Female Thread: G 1/2

BSPT Male Thread: -

Max. Operating Pressure: 160 bar

Length: 1.5 m

Bend radius (at 20°C): 130 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEF 21

Part Number
LEF 21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Female Thread BSPT Male Thread Max. Operating Pressure
(bar)
Length
(m)
Bend radius (at 20°C)
(mm)

69.17 €

1 7 Days G 1/2-1601.5130

Loading...

  1. 1

Basic information

Construction Rubber with metallic braiding Highlight Resistant to oils, abrasion and ozone Equipped with Rotating coupling
Temperature - 40 to +110 °C

This page is Connection Hoses, part number LEF 21.
You can find the detail information about specifications and dimensions on part number LEF 21.

Variation of this product

Part Number
LEF 17
LEF 17S
LEF 21S
LEF 27
LEF 27S
LEF 34
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPP Female Thread BSPT Male Thread Max. Operating Pressure
(bar)
Length
(m)
Bend radius (at 20°C)
(mm)

53.35 €

1 7 Days G 3/8-1801.5130

61.32 €

1 7 Days G 3/8-1801.5130

79.53 €

1 7 Days G 1/2-1601.5130

95.33 €

1 7 Days G 3/4-1051.5240

109.63 €

1 7 Days G 3/4-1051.5240

160.23 €

1 7 Days G 1-881.5300

Tech Support