Hydraulic Adaptors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HBC 061251
HBC 066201
HBC 101252
HBC 106202
HCA 066101
HCA 106102
HCA 136103
HCA 136221
HCA 206104
HCA 256105
HCIB 066101
HCIB 106102
HCIB 136103
HCIB 206104
HCIB 256105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter
(mm)
Metric Female Thread Width
(mm)
BSPP Female Thread Length
(mm)
Female Thread Flow Rate
(l/min)
NPT Male Thread Max. Operating Pressure
(bar)
Height
(mm)

34.90 €

1 7 Days 6-31-31-51/4" MNPT70053

19.78 €

1 7 Days 6-30-30-51/4" MNPT70041

34.97 €

1 7 Days 10-36-36-93/8" MNPT70063

19.77 €

1 7 Days 10-33-36-93/8" MNPT70042

7.68 €

1 7 Days 6-19-21G 1/412-35038

9.23 €

1 7 Days 10-22-24G 3/823-35047

9.72 €

1 7 Days 13-28-30G 1/345-25053

11.07 €

1 7 Days 13M22 X 15028-31-45-25053

19.25 €

1 7 Days 20-34-39G 3/4106-25065

40.57 €

1 7 Days 25-42-46G 1189-20074

7.78 €

1 7 Days 6-21G 1/442-12-25021

7.52 €

1 7 Days 10-24G 3/847-23-25024

9.18 €

1 7 Days 13-30G 1/252-45-25030

18.55 €

1 7 Days 20-38G 3/464-106-25038

42.85 €

1 7 Days 25-46G 174-189-25046

Loading...

  1. 1

Tech Support