Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PREOL 127153
Temperature(°C) | +15 to +200 | Application | Cooling circuits, cleaning, rinsing, food processing industry | Max. Operating Pressure(bar) | 16 |
---|---|---|---|---|---|
Construction | Ø 6 - 9 - 12 mm : Brass, Ø 16 mm : Stainless steel and chromium |
This page is Male Thread Adaptor with Valve, part number PREOL 127153.
You can find the detail information about specifications and dimensions on part number PREOL 127153.
Part Number |
---|
PREOL 097151 |
PREOL 097152 |
PREOL 097153 |
PREOL 127152 |
PREOL 127154 |
PREOL 167154 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | ID Passage (mm) | BSPP Male Thread |
---|---|---|---|---|---|---|
16.72 € | 1 | 7 Days | 9 | G 1/4 | ||
16.72 € | 1 | 7 Days | 9 | G 3/8 | ||
16.72 € | 1 | 7 Days | 9 | G 1/2 | ||
32.55 € | 1 | 7 Days | 12 | G 3/8 | ||
32.55 € | 1 | 7 Days | 12 | G 3/4 | ||
48.97 € | 1 | 7 Days | 16 | G 3/4 |