Hydraulic Adaptor Flat Face (Part Numbers)

Hydraulic Adaptor Flat Face
Hydraulic quick fittings are used to easily and safely connect and disconnect pipe and other oil equipment, without the need for special tools or equipment.
Technicians can select the specific part for their system from the Prevost fittings range (anchor link to the first paragraph), by figuring out the pressure, temperature and other technical conditions.
Double-closure fitting system: when uncoupled, the fitting shuts off the fluid supply and a closure system stops the adaptor to avoid downstream fluid flow.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HFP 066101
HFP 136102
HFP 136103
HFP 206103
HFP 206104
HFP 256104
HFP 256105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter
(mm)
Width
(mm)
BSPP Female Thread Length
(mm)
Flow Rate
(l/min)
Max. Operating Pressure
(bar)
Height
(mm)
A mm B mm

34.25 €

1 7 Days 623G 1/424123005453.522

36.88 €

1 7 Days 1327G 3/830232506463.527

36.88 €

1 7 Days 1328G 1/230232506867.527

51.12 €

1 7 Days 2033G 1/23545250777632

58.35 €

1 7 Days 2037G 3/43945250737236

110.40 €

1 7 Days 2542G 3/446100250878246

110.40 €

1 7 Days 2542G 1461002508784.546

Loading...

  1. 1

Basic information

Temperature(°C) -25 to +100 Application Industry Construction Body: steel
Technology Ball lock Connection Automatic Profile ISO F

Tech Support